TI recommends placing all components as close as
possible to the IC. The input capacitor placement specifically must be closest
to the VIN and GND pins of the device.
Use wide and short traces for the main current paths to reduce the parasitic inductance and resistance.
To enhance heat dissipation of the device, the
exposed thermal pad must be connected to bottom or
internal layer ground planes using vias.
Refer to Figure 8-25 for an example of component placement, routing, and thermal design.