SLVSCY5F February 2016 – January 2023 TPS82130
PRODUCTION DATA
The device is enabled by setting the EN pin to a logic High. Accordingly, shutdown mode is forced if the EN pin is pulled Low with a shutdown current of typically 1.5 μA.
An internal 400-kΩ pulldown resistor is connected to the EN pin when the EN pin is Low. The pulldown resistor is disconnected when the EN pin is High.