SLVSCY5F February 2016 – January 2023 TPS82130
PRODUCTION DATA
For this design example, use the following as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 12 V |
Output voltage | 1.8 V |
Output ripple voltage | < 20 mV |
Output current rating | 3 A |
The components used for measurements are given in the following table.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
C1 | 10 µF, 25 V, X7R, ±20%, size 1206, C3216X7R1E106M160AE | TDK |
C2 | 22 µF, 10 V, ±20%, X7S, size 0805, C2012X7S1A226M125AC | TDK |
C3 | 3300 pF, 50 V, ±5%, C0G/NP0, size 0603, GRM1885C1H332JA01D | Murata |
R1, R2, R3 | Standard |