SNVSBZ6 May 2021 TPS92380 , TPS92381
PRODUCTION DATA
The TPS9238x DC-DC converter has an internal compensation network to ensure the stability. There's no external component needed for compensation. It's strongly recommended that the inductance value and the boost input and output capacitors value follow the requirement of Table 8-2. Also, the DC-DC internal parameters are chosen automatically according to the selected switching frequency (see Table 8-2) to ensure stability.
RANGE | FREQUENCY (kHz) | TYPICAL INDUCTANCE (µH) | TYPICAL BOOST INPUT AND OUTPUT CAPACITORS (µF) | MINIMUM SWITCH OFF TIME (ns)(2) | BLANK TIME (ns) |
---|---|---|---|---|---|
1 | 300 to 480 | 22 or 33 | 2 ×10 (cer.) + 33 (electr.) | 150 | 95 |
2 | 480 to 1150 | 15 | 10 (cer.) + 33 (electr.) | 60 | 95 |
3 | 1150 to 1650 | 10 | 3 × 10 (cer.) | 40 | 95 |
4 | 1650 to 2200 | 4.7 or 10 | 3 × 10 (cer.) | 40 | 70 |