TPS92381

ACTIVE

45-V LED backlight driver with four channels 120-mA output

alarmNotifications Order now

Product details

Number of channels 4 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 6 Vout (max) (V) 45 Type Inductive Switching frequency (max) (kHz) 2200 LED current per channel (mA) 120 Peak efficiency (%) 90 Topology Boost, Current Sink Features Adjustable Switch Frequency, Direct PWM Dimming, Enable/Shutdown, Fault Detection, Integrated Switch, OVP, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 4 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 6 Vout (max) (V) 45 Type Inductive Switching frequency (max) (kHz) 2200 LED current per channel (mA) 120 Peak efficiency (%) 90 Topology Boost, Current Sink Features Adjustable Switch Frequency, Direct PWM Dimming, Enable/Shutdown, Fault Detection, Integrated Switch, OVP, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • 3-, 4-Channel 120-mA current sinks
    • High dimming ratio of 10 000:1 at 100 Hz
    • Current matching 1% (typical)
    • LED String current up to 120 mA per channel
    • Outputs can be combined externally for higher current per string
  • Integrated boost and SEPIC converter for LED string power
    • Input voltage operating range 4.5 V to 40 V
    • Output voltage up to 45 V
    • Integrated 3.3-A switch FET
    • Switching frequency 300 kHz to 2.2 MHz
    • Switching synchronization input
    • Spread spectrum for lower EMI
  • Fault detection and protection
    • Fault output
    • Input voltage OVP, UVLO and OCP
    • Boost block SW OVP and output OVP
    • LED open and short fault detection
    • Thermal shutdown
  • 3-, 4-Channel 120-mA current sinks
    • High dimming ratio of 10 000:1 at 100 Hz
    • Current matching 1% (typical)
    • LED String current up to 120 mA per channel
    • Outputs can be combined externally for higher current per string
  • Integrated boost and SEPIC converter for LED string power
    • Input voltage operating range 4.5 V to 40 V
    • Output voltage up to 45 V
    • Integrated 3.3-A switch FET
    • Switching frequency 300 kHz to 2.2 MHz
    • Switching synchronization input
    • Spread spectrum for lower EMI
  • Fault detection and protection
    • Fault output
    • Input voltage OVP, UVLO and OCP
    • Boost block SW OVP and output OVP
    • LED open and short fault detection
    • Thermal shutdown

The TPS92380, TPS92381 is a highly-integrated, high output power, easy-to-use LED driver with DC-DC converter. The DC-DC converter supports both boost and SEPIC mode operation. The device has four or three high-precision current sinks that can be combined for higher current capability.

The DC-DC converter has adaptive output voltage control based on the LED forward voltages. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. For EMI reduction DC-DC supports spread spectrum for switching frequency and an external synchronization with dedicated pin. A wide-range adjustable frequency allows the TPS9238x to avoid disturbance for sensitive frequency band.

The input voltage range for the TPS9238x is from 4.5 V to 40 V . The TPS9238x integrates extensive fault detection features.

The TPS92380, TPS92381 is a highly-integrated, high output power, easy-to-use LED driver with DC-DC converter. The DC-DC converter supports both boost and SEPIC mode operation. The device has four or three high-precision current sinks that can be combined for higher current capability.

The DC-DC converter has adaptive output voltage control based on the LED forward voltages. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. For EMI reduction DC-DC supports spread spectrum for switching frequency and an external synchronization with dedicated pin. A wide-range adjustable frequency allows the TPS9238x to avoid disturbance for sensitive frequency band.

The input voltage range for the TPS9238x is from 4.5 V to 40 V . The TPS9238x integrates extensive fault detection features.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS92380, TPS92381 45-V LED Backlight Driver with 3-, 4- Channels datasheet PDF | HTML 06 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8867Q1EVM — 4-channel LED driver evaluation module for automotive lighting ;

The LP8867Q1EVM helps designers to evaluate the characteristics, operation, and use of the LP8867/9-Q1 device, a high-performance LED driver for automotive lighting. The LP8867/9-Q1 device is an easy-to-useLED driver with integrated DC-DC converter. The device also has four/three 120-mA (...)
User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos