LP8867Q1EVM

4-channel LED driver evaluation module for automotive lighting ;

LP8867Q1EVM

Order now

Overview

The LP8867Q1EVM helps designers to evaluate the characteristics, operation, and use of the LP8867/9-Q1 device, a high-performance LED driver for automotive lighting. The LP8867/9-Q1 device is an easy-to-useLED driver with integrated DC-DC converter. The device also has four/three 120-mA high-precision current sinks that can be controlled by a PWM input signal and integrates extensive fault detection features.

Features
  • Input voltage 4.5 to 40 V
  • Output voltage up to 45 V
  • Output current 120 mA/channel
  • Switching frequency 300 kHz to 2.2MHz
  • NTC sensor for LED current dimming
Automotive LED drivers
LP8867-Q1 Highly-integrated 4-channel 120-mA automotive LED driver with power line FET protection LP8867C-Q1 Highly-integrated 4-channel 120-mA automotive LED driver LP8869-Q1 Highly-integrated 3-channel 120-mA automotive LED driver with power line FET protection LP8869C-Q1 Highly-integrated 3-channel 120-mA automotive LED driver

 

Backlight LED drivers
TPS92380 45-V LED backlight driver with three channels 120-mA output TPS92381 45-V LED backlight driver with four channels 120-mA output
Download View video with transcript Video

Order & start development

Evaluation board

LP8867Q1EVM — 4-channel LED driver evaluation module for automotive lighting

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LP8867-Q1 Evaluation Module User's Guide 09 Dec 2018
Certificate LP8867Q1EVM EU Declaration of Conformity (DoC) 06 Mar 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos