SNVSBZ6 May 2021 TPS92380 , TPS92381
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VLDO | Output voltage | VIN = 12 V | 4.15 | 4.3 | 4.55 | V |
VDR | Dropout voltage | 120 | 300 | 430 | mV | |
ISHORT | Short circuit current | 50 | mA | |||
IEXT | Current for external load | 5 | mA |