SLUSDG2 October 2018 TPS92515AHV-Q1
PRODUCTION DATA.
This section describes several analog adjust (IADJ) control methods configurations.
FIGURE | IADJ PIN CONNECTION |
---|---|
Figure 17 | IADJ pin tied directly to the VCC pin using the internal 2.4-V clamp. |
Figure 18 | IADJ pin tied through a voltage divider to the VCC pin allowing a lower peak current sense voltage |
Figure 19 | IADJ pin tied through a resistor and thermistor divider, implementing thermal foldback function. |
Figure 20 | IADJ pin is connected to a micro controller. A GPI/GPIO is connected to a filter to create an analog adjust voltage. |
Figure 21 | IADJ pin connection to implement a soft-start sequence |
Figure 22 | IADJ pin is connected to a precision reference. This configuration yields the highest accuracy. |
.