SLUSDG2 October 2018 TPS92515AHV-Q1
PRODUCTION DATA.
Table 3 shows the design parameters for an example Buck LED driver application.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input voltage range | 30 | 65 | 65 | V | |
VULVO | Input UVLO setting | 29 | V | |||
VUVLO-HYST | Input UVLO hysteresis | 4 | ||||
OUTPUT CHARACTERISTICS | ||||||
VFLED | LED forward voltage | 3.14159 | V | |||
n | Number of LEDs in series | 7 | ||||
VLED | Output voltage | LED+ to LED– | 22 | V | ||
ILED | Output current | 1000 | mA | |||
PMAX | Maximum output power | 22 | 25 | W | ||
SYSTEMS CHARACTERISTICS | ||||||
ΔILEDpk-pk | LED current ripple | 10% | ||||
ΔILpk-pk | Inductor current ripple | 45% | ||||
ΔVIN-PP | Input voltage ripple | 2 | V | |||
fSW | Switching frequency | 580 | kHz |