SLUSDG2 October 2018 TPS92515AHV-Q1
PRODUCTION DATA.
The TPS92515AHV-Q1 can operate directly from a battery. The device ratings are such that load dump and other battery voltage excursions do not exceed the ratings of the device. When the battery voltage drops, no device damage occurs, and the device recovers in a controlled manner. The BOOT UVLO protection allows duty cycles over 99%.