SLUSD66D September 2019 – February 2021 TPS92520-Q1
PRODUCTION DATA
Figure 7-28 shows TWLMT[9:2]. Table 7-15 describes TWLMT[9:2].
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||||||||
TWLMT[9:2] | |||||||||||||||
R/W-10001010b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | TWLMT[9:2] | R/W | 10001010 | TWLMT[9:2] sets the Thermal Warning (TW) bit when the most significant 8 bits of the ADC reading of the TEMP value exceed the programmed value. The default value is 138 decimal, or 0x8Ah (corresponding to a temperature of 125°C). |