TPS92520-Q1
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient operating temperature
- Device HBM classification level H1C
- Device CDM classification level C5
- Functional Safety-Capable
- 4.5-V to 65-V wide input voltage range
- Up to 1.6-A continuous output current with 4% accuracy
- Adaptive on-time average current control
- Programmable switching frequency from 100-kHz to 2.2-MHz
- Advanced dimming operation
- 10-bit precision analog dimming
- 10-bit precision internal PWM dimming
- Supports external PWM dimming input
- Optimized for external shunt dimming including LED Matrix Manager
- Cycle-by-cycle switch overcurrent protection
- Switch thermal protection
- Serial peripheral interface (SPI)
- Configurable analog reference, switching frequency, and PWM dimming duty cycle
- Fault monitoring and reporting
- Limp-home (LH) and stand-alone mode operation
The TPS92520-Q1 is a monolithic dual synchronous buck LED driver with a wide 4.5-V to 65-V operating input voltage range that can independently power two strings of series connected LEDs. The TPS92520-Q1 implements an adaptive on-time average current mode control and is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set between 100-kHz and 2.2-MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.
The high performance LED driver can independently modulate LED current using both analog or PWM dimming techniques. Linear analog dimming response with over 16:1 range is obtained by programming the 10-bit IADJ value via SPI. PWM dimming of LED current is achieved by directly modulating the corresponding UDIM input pin with the desired duty cycle or by enabling the internal PWM generator circuit. The PWM generator translates the 10-bit PWM register value to a corresponding duty cycle by comparing it to a programmable digital counter.
The TPS92520-Q1 incorporates advanced SPI programmable diagnostic and fault protection featuring: cycle-by-cycle switch current limit, bootstrap undervoltage, LED open, LED short, thermal warning and thermal shutdown. An on-board 10-bit ADC samples critical input parameters required for system health monitoring and diagnostics.
The TPS92520-Q1 is available in a 8.1-mm x 11-mm thermally-enhanced 32-pin HTSSOP package with a 2.75-mm x 3.45-mm top-exposed and bottom-exposed pad.
Request more information
The TPS92520-Q1 functional safety application report is available. Request now
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LEDMCUEVM-132 — MSP432E401Y MCU communications board for LED evaluation modules
The LEDMCUEVM-132 implements SPI communications that support multiple devices on the bus, UART communications for the LMMs family of devices, CAN transceiver for UART to control LMM family of devices, 4 PWM signals for dimming, multiple IOs, isolated 5-V supply, digital isolators, and a standard (...)
TPS92520EVM-133 — TPS92520-Q1 buck converter evaluation module
The TPS92520EVM-133 features the TPS92520-Q1 product providing 2 current regulated channels of up to 1.6 A and 30 W per channel. (Total output power limited to 60 W) TPS92520 are controlled via a SPI interface. The EVM is controlled and monitored via the serial interface bus by the required (...)
TPS92664EVM-216 — TPS92664-Q1 evaluation module for LED matrix manager with internal EEPROM and oscillator
The TPS92664 evaluation module (EVM) features the TPS92664 16-channel matrix manager device. The EVM kit contains three PCBs and associated cabling to provide and end-to-end power solution for a typical matrix headlight system. The PSIL216 PCB contains four TPS92664 devices which provide pixel (...)
TPS92667EVM-243 — TPS92667-Q1 evaluation module for LED matrix managers
The TPS92667-Q1 evaluation module features the TPS92667-Q1 and TPS92665-Q1 16-channel matrix manager devices. The EVM kit contains three PCBs and associated cabling to provide and end-to-end power solution for a typical matrix headlight system. The PSIL243 PCB contains one TPS9265-Q1 device and (...)
TPS92520-Q1-FS-NDA — TPS92520-Q1 functional safety information
Supported products & hardware
LED-CONTROLLER-GUI — TPS92518-Q1, TPS92520-Q1, and TPS92682-Q1 evaluation software
Supported products & hardware
Products
Automotive LED drivers
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-050040 — Automotive LED headlight driver module for halogen replacement reference design
TIDA-050030 — 120W dual-stage matrix compatible automotive headlight ECU reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DAD) | 32 | Ultra Librarian |
HTSSOP (DAP) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.