SLAU834 October 2020 ISO7760 , ISO7762 , MSP432E401Y , TPS92520-Q1 , TPS92682-Q1
MSP432, LauchPad™, and LaunchPad™ are trademarks of Texas Instruments.
Microsoft®, .NET Framework®, and Windows® are registered trademarks of Microsoft Corporation.
All trademarks are the property of their respective owners.
This user's guide describes the specifications, board connection description, characteristics, operation, and use of the LEDMCUEVM-132 MCU LED controller evaluation module (EVM). The LEDMCUEVM-132 implements SPI communications that support multiple devices on the bus, UART communications for the LMMs family of devices, CAN transceiver for UART to control LMM family of devices, 4 PWM signals for dimming, multiple IOs, isolated 5-V supply, digital isolators, and a standard CAN bus with a transciever. A complete schematic diagram, printed-circuit board layouts, and bill of materials are included in this document.