SLUSD66D September 2019 – February 2021 TPS92520-Q1
PRODUCTION DATA
The command frames are the only defined frame-format that are sent from master to slave on MOSI. A command frame can be either a read command or a write command. A command frame consists of a CMD bit, six bits of ADDRESS, a PARITY bit (odd parity), and eight bits of DATA. Figure 7-16 shows the format of the command frame. The bit sequence is as follows:
Both the read and the write command follow the command frame format.