4 Revision History
Changes from Revision C (June 2020) to Revision D (February 2021)
- Updated the numbering format for tables, figures and
cross-references throughout the documentGo
- Updated the minimum on-time specification from 90-ns typical to
105-ns typicalGo
- Added "SWx to PGND (< 10 µs)" row to
Section 6.1
tableGo
- Added "CSPx to CSNx (< 100 µs)" row to
Section 6.1
tableGo
- Updated tONx(MIN) MIN value from "75" to
"87"Go
- Updated tONx(MIN) TYP value from "90" to
"105"Go
- Updated tONx(MIN) MAX value from "105" to
"123"Go
- Updated Figure 6-17
Go
- Updated the
Section 7.2
Go
- Updated "90 ns" to 105 ns" in
Section 7.3.3
sectionGo
- Updated "1.24 V" to "1.22 V" in the
Section 7.3.7
sectionGo
- Updated "!~ 220 µA" to "10 µA" in the
Section 7.3.7
sectionGo
- Updated "2.8 V" to "2.95 V" in the
BSTx Undervoltage Lockout
descriptionGo
- Updated "2.8 A" to "2.7 A" in the
High-Side Switch Current Limit
descriptionGo
- Updated "2.5 A" to "1.5 A" in the
Low-Side Switch Current Limit
descriptionGo
- Updated "4 ms" to "3.6 ms" in the
Section 7.3.13
sectionGo
- Updated "32 ms" to "28.8 ms" in
the
Section 7.3.13
sectionGo
Changes from Revision B (May 2020) to Revision C (June 2020)
Changes from Revision A (January 2020) to Revision B (May 2020)
- Changed device status from Advance Information to Production DataGo