SLVSFG3 April 2020 TPS92612
PRODUCTION DATA.
The input voltage is 5 V ± 5%. LED maximum forward voltage VF_MAX = 2.5 V, minimum forward voltage VF_MIN = 1.9 V, current I(LED) = 150 mA. LED is connected to device OUT pin through a 1-m long wire.