SLVSEC4B April 2019 – January 2020 TPS92613-Q1
PRODUCTION DATA.
Input voltage range is from 9 V to 16 V, LED maximum forward voltage VF_MAX = 2.5 V, minimum forward voltage VF_MIN = 1.9 V, current I(LED) = 250 mA. PWM input is adopted for LED brightness adjust and LED ON/OFF control.