Home Power management LED drivers Automotive LED drivers

TPS92613-Q1

ACTIVE

Automotive single-channel LED driver with 600mA output, open and short detection

Product details

Number of channels 1 Topology Current Source Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.6 Iq (typ) (mA) 0.2 Features Enable/Shutdown, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, Thermal shutdown
Number of channels 1 Topology Current Source Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.6 Iq (typ) (mA) 0.2 Features Enable/Shutdown, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, Thermal shutdown
TO-263 (NDR) 7 142.3416 mm² 10.16 x 14.01
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide input voltage range: 4.5 V to 40 V
  • Low quiescent and low fault-mode current: typical 200 µA
  • Single high-precision current regulation:
    • ±4.6% Accuracy over full junction temperature range
    • Constant current adjustable by external sense resistor
    • Up to 600 mA maximum current
    • Brightness control by input PWM duty cycle
  • Heat sharing with external resistor
  • Low dropout voltage (sense-resistor voltage drop included):
    • Maximum dropout: 150 mV at 10 mA
    • Maximum dropout: 400 mV at 70 mA
    • Maximum dropout: 700 mV at 150 mA
    • Maximum dropout: 1.3 V at 300 mA
  • Diagnostics and protection:
    • LED open-circuit and short-circuit detection with auto-recovery
    • Diagnostic enable with adjustable threshold for low-dropout operation
    • Fault bus up to 15 devices, configurable as either one-fails–all-fail or only-failed-channel-off (N-1)
    • Thermal shutdown
  • Operating junction temperature range: –40°C to +150°C
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide input voltage range: 4.5 V to 40 V
  • Low quiescent and low fault-mode current: typical 200 µA
  • Single high-precision current regulation:
    • ±4.6% Accuracy over full junction temperature range
    • Constant current adjustable by external sense resistor
    • Up to 600 mA maximum current
    • Brightness control by input PWM duty cycle
  • Heat sharing with external resistor
  • Low dropout voltage (sense-resistor voltage drop included):
    • Maximum dropout: 150 mV at 10 mA
    • Maximum dropout: 400 mV at 70 mA
    • Maximum dropout: 700 mV at 150 mA
    • Maximum dropout: 1.3 V at 300 mA
  • Diagnostics and protection:
    • LED open-circuit and short-circuit detection with auto-recovery
    • Diagnostic enable with adjustable threshold for low-dropout operation
    • Fault bus up to 15 devices, configurable as either one-fails–all-fail or only-failed-channel-off (N-1)
    • Thermal shutdown
  • Operating junction temperature range: –40°C to +150°C

With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Comparing to discrete solutions, a low-cost monolithic solution lowers system-level component count and significantly improves current accuracy and reliability.

The TPS92613-Q1 device is a single-channel, high-side LED driver operating from an automotive car battery. It is a simple, yet elegant, solution to deliver constant current for a single LED string with full LED diagnostics. The one-fails–all-fail feature is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS92830-Q1 devices, to address different requirements.

With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Comparing to discrete solutions, a low-cost monolithic solution lowers system-level component count and significantly improves current accuracy and reliability.

The TPS92613-Q1 device is a single-channel, high-side LED driver operating from an automotive car battery. It is a simple, yet elegant, solution to deliver constant current for a single LED string with full LED diagnostics. The one-fails–all-fail feature is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS92830-Q1 devices, to address different requirements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92610-Q1 ACTIVE Automotive Single-channel LED driver with 450mA output, open, short and single LED short detection. Smaller package size and smaller current output per channel

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS92613-Q1 Automotive Single-Channel LED Driver datasheet (Rev. B) PDF | HTML 14 Jan 2020
Application note Discrete Fault Detection Circuit for the TPS9261x-Q1 PDF | HTML 27 Sep 2022
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
User guide TPS92613-Q1 Evaluation Module (Rev. A) 29 Apr 2020
Application note TPS92613-Q1 Typical Application to Achieve High Immunity to BCI (Bulk Current In 25 Mar 2020
Functional safety information TPS92613-Q1 Functional Safety FIT Rate and Failure Mode Distribution 02 Jan 2020
Technical article Hit the brakes on discrete LED circuit designs PDF | HTML 29 May 2019
White paper LED Drivers for Automotive Exterior Applications (Rev. B) 27 Mar 2018
Selection guide 汽车外部照明应用的LED驱动器 15 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92613EVM — TPS92613-Q1 Single-channel LED driver evaluation module

The TPS92613-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS92613-Q1, a single-channel linear LED driver for automotive lighting applications. It features precision current regulation with PWM dimming. It also has full diagnostics for LED-string open and LED (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS92613 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMCP5B.ZIP (164 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TO-263 (NDR) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos