SLVSEC4B April 2019 – January 2020 TPS92613-Q1
PRODUCTION DATA.
The TPS92613-Q1 device consumes minimal quiescent current, less than 250 µA into SUPPLY when the FAULT pin is externally pulled LOW. At the same time, the device shuts down the output driver.
If device detects an internal fault, it pulls down the FAULT pin by an internal typical 750-µA constant current as a fault indication to the fault bus.