Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS92621-Q1Single-Channel, Automotive, High Side LED
Driver with Thermal Sharing
1 Features
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to 125°C, TA
- Wide input voltage range: 4.5 V to 40 V
- Thermal sharing by external shunt resistor
- Low supply current in fault mode
- Single high-precision current regulation:
- Up to 300-mA current output
- ±5% accuracy over full temperature range
- Current setting by resistor
- PWM pin for brightness control
- Low dropout voltage:
- Maximum dropout: 300mV for 150 mA
- Maximum dropout: 600mV for 300 mA
- Diagnostics and protection
- LED open-circuit with auto-recovery
- LED short-to-GND with auto-recovery
- Diagnostic enable with adjustable threshold
- Fault bus configurable as one-fails-all-fail
- Thermal shutdown
- Operation junction temperature range:–40°C to 150°C