TPS92621-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to 125°C, T A
- Wide input voltage range: 4.5 V to 40 V
- Thermal sharing by external shunt resistor
- Low supply current in fault mode
- Single high-precision current regulation:
- Up to 300-mA current output
- ±5% accuracy over full temperature range
- Current setting by resistor
- PWM pin for brightness control
- Low dropout voltage:
- Maximum dropout: 300mV for 150 mA
- Maximum dropout: 600mV for 300 mA
- Diagnostics and protection
- LED open-circuit with auto-recovery
- LED short-to-GND with auto-recovery
- Diagnostic enable with adjustable threshold
- Fault bus configurable as one-fails-all-fail
- Thermal shutdown
- Operation junction temperature range:–40°C to 150°C
The TPS92621-Q1 single-channel LED driver includes a unique thermal management design to reduce temperature rising on the device. The TPS92621-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 300 mA. Shunt resistor is leveraged to share output current and dissipate power out of the driver. The device full-diagnostic capabilities include LED open, LED short-to-GND circuit, and device overtemperature protection.
The one-fails-all-fail feature of TPS92621-Q1 can work together with other LED drivers, such as the TPS9261x-Q1, TPS9262x-Q1, TPS9263x-Q1, and TPS92830-Q1 devices, to address different requirements.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92621Q1EVM — TPS92621-Q1 evaluation module for single-channel 40-V high-side LED driver with thermal sharing
The TPS92621Q1EVM helps designers evaluate the operation and performance of the TPS92621-Q1 which is a linear, single-channel LED driver with full LED diagnostic for automotive lighting applications. Thermal is a design challenge when using a linear LED driver in automotive lighting end (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HVSSOP (DGN) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.