The TPS92621Q1EVM helps designers evaluate the operation and performance of the TPS92621-Q1 which is a linear, single-channel LED driver with full LED diagnostic for automotive lighting applications. Thermal is a design challenge when using a linear LED driver in automotive lighting end equimpents. The TPS92621-Q1 helps deal with those challenges and the TPS92621Q1EVM validates those functions.
Features
- High-side LED driver
- Single channel with 300-mA maximum ability
- Thermal sharing function
- Diagen function to avoid false open fault
- Enable function