SLVSHB8 august 2023 TPS92621-Q1
PRODUCTION DATA
Step 1: Use Equation 4 to determine the current sensing resistor, R(SNS).
where
According to design requirements, the R(SNS) = 1.15 Ω. Two resistors in parallel can be used to achieve equivalent resistance when sense resistor is not a standard decade resistance value.
Step 2: Design the current distribution between I(OUT) and I(RES), and use Equation 5 to calculate the current sharing resistor, R(RES). The R(RES) value actually decides the current distribution for I(OUT) path and I(RES) path. TI recommends the current sharing resistor R(RES) to consume 50% of the total current at typical supply operating voltage.
where
The calculated result for R(RES) resistor value including R(RES) is 85.4 Ω when V(OUT) is typical 3 × 2.15 V = 6.45 V.
Step 3: Design the threshold voltage of SUPPLY to enable the LED open-circuit diagnostics, and calculate voltage divider resistor value for R1 and R2 on DIAGEN pin.
The maximum forward voltage of LED-string is 3 × 2.5 V = 7.5 V. To avoid the open-circuit fault reported in low-dropout operation conditions, additional headroom between SUPPLY and OUT must be considered. The TPS92621-Q1 device must disable open-circuit detection when the supply voltage is below LED-string maximum forward voltage plus V(OPEN_th_rising) and V(CS_REG). Use Equation 6 to calculate the voltage divider resistor, R1 and R2 value.
where
The calculated result for R1 is 67.3 kΩ when V(OUT) maximum voltage is 7.5 V and V(CS_REG) is 156 mV.
Step 4: Design the threshold voltage of SUPPLY to turn on and off each channel of LED, and calculate voltage divider resistor value for R3 and R4 on PWM input pin.
The minimum forward voltage of LED string is 3 × 1.9 V = 5.7 V. To make sure the current output on each of LED-string is normal, the LED-string must be turned off until SUPPLY voltage is higher than LED minimum required forward voltage plus dropout voltage between IN to OUT and V(CS_REG). Use Equation 7 to calculate the voltage divider resistor, R3 and R4 value.
where
The calculated result for R3 is 38.9 kΩ when V(OUT) minimum voltage is 5.7 V and V(CS_REG) is 156 mV.