SLVSE03B April 2019 – February 2021 TPS929120-Q1
PRODUCTION DATA
The TPS929120-Q1 has an integrated low-drop-out linear regulator to provide power supply to external CAN transceivers, such as TCAN1042. The internal LDO powered by supply voltage V(SUPPLY) provides a stable 5-V output with up to 80-mA constant current capability. TI recommends a ceramic capacitor from 1 µF to 10 µF on the VLDO pin. The LDO has an internal current limit I(LDO_LIMIT) for protection and soft start. The capacitor charging time must be considered to total start-up time period, because the device is held in POR state if the capacitor voltage is not charged to above UVLO threshold.