TPS929120-Q1
12-channel automotive 40-V high-side LED driver with FlexWire interface
TPS929120-Q1
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- 12-Channel precision high-side current output:
- Supply voltage 4.5 V to 40 V
- Up to 75 mA channel current set by resistor
- 2-Bit global, 6-bit independent current setting
- High current accuracy < ±5% at 5 mA to 75 mA
- High current accuracy < ±10% at 1 mA
- Low voltage drop 500 mV at 50 mA
- 12-Bit independent PWM dimming
- Programmable PWM frequency up to 20 kHz
- Linear and exponential dimming method
- FlexWire control interface
- Up to 1-MHz clock frequency
- Maximum 16 devices on one FlexWire bus
- Up to 8 bytes data transaction in one frame
- 5-V LDO output to supply CAN transceiver
- Diagnostic and protection:
- Programmable fail-safe state
- LED open-circuit detection
- LED short-circuit detection
- Single-LED short-circuit diagnostic
- Programmable low-supply detection
- Open-drain ERR for fault indication
- Watchdog and CRC for FlexWire interface
- 8-Bit ADC for pin voltage measurement
- Overtemperature protection
With increasing demand for animation in automotive lighting, LEDs must be controlled independently. Therefore, LED drivers with digital interfaces are essential to effectively drive pixel-controlled lighting applications. In exterior lighting, multiple lamp functions are typically located on different PCB boards with off-board wires connected to each other. It is difficult for a traditional single-ended interface to meet the strict EMC requirements. By using an industrial-standard CAN physical layer, the UART-based FlexWire interface of the TPS929120-Q1 easily accomplishes long distance off-board communication without impacting EMC.
The TPS929120-Q1 is a 12-channel, 40-V high-side LED driver that controls the 8-bit output current and 12-bit PWM duty cycles. The device meets multiple regulation requirements with LED open-circuit, short-to-ground, and single LED short-circuit diagnostics. A configurable watchdog also automatically sets fail-safe states when the MCU connection is lost, and, with programmable EEPROM, TPS929120-Q1 can flexibly be set for different application scenarios.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS929120EVM — TPS929120-Q1 evaluation module for 12-channel automotive LED driver
SLVRBF8 — TPS92912x-Q1 EEPROM Configuration Tool
Supported products & hardware
Products
Automotive LED drivers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-020029 — Digital interface LED driving module reference design for automotive rear light
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.