Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS929120-Q1 12-Channel Automotive 40-V High-Side LED Driver with FlexWire
1 Features
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- 12-Channel precision high-side current output:
- Supply voltage 4.5 V to 40 V
- Up to 75 mA channel current set by resistor
- 2-Bit global, 6-bit independent current setting
- High current accuracy < ±5% at 5 mA to 75 mA
- High current accuracy < ±10% at 1 mA
- Low voltage drop 500 mV at 50 mA
- 12-Bit independent PWM dimming
- Programmable PWM frequency up to 20 kHz
- Linear and exponential dimming method
- FlexWire control interface
- Up to 1-MHz clock frequency
- Maximum 16 devices on one FlexWire bus
- Up to 8 bytes data transaction in one frame
- 5-V LDO output to supply CAN transceiver
- Diagnostic and protection:
- Programmable fail-safe state
- LED open-circuit detection
- LED short-circuit detection
- Single-LED short-circuit diagnostic
- Programmable low-supply detection
- Open-drain ERR for fault
indication
- Watchdog and CRC for FlexWire interface
- 8-Bit ADC for pin voltage measurement
- Overtemperature protection