SLVSE03B April 2019 – February 2021 TPS929120-Q1
PRODUCTION DATA
Input voltage ranges from 9 V to 16 V, and a total of 60 LED strings with 3 LEDs in each string are required in one rear-lamp housing. The 60 LED strings must be controlled independently to achieve the animation effect. The maximum forward voltage of single LED V(F_MAX) = 2.5 V, minimum forward voltage V(F_MIN) = 1.9 V, and each string current I(LED) = 50 mA. The 36 strings of LED, and 24 strings of LED and MCU must be placed in three different boards due to the shape of the rear-lamp housing.