SLVSE03B April 2019 – February 2021 TPS929120-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | RX | I | FlexWire RX |
2 | VLDO | Power | 5-V regulator output |
3 | GND | GND | Device ground |
4 | TX | O | FlexWire TX |
5 | ERR | I/O | Open-drain error output |
6, 7 | SUPPLY | Power | Power supply |
8 | FS | I | Fail-safe state selection. 0: Fail-safe state 0 ; 1: Fail-safe state 1 |
9 | ADDR2/CLK | I | Function as device address 2 in external address mode; Function as PWM clock input internal address mode when CONF_EXTCLK is 1. |
10 | ADDR1/ PWM1 | I | Function as device address 1 in external address mode; Function as PWM input channel for OUT6-11 in internal address mode. |
11 | ADDR0/ PWM0 | I | Function as device address 0 in external address mode; Function as PWM input channel for OUT0-5 in internal address mode. |
12 | REF | I/O | Device reference current setting, EEPROM programming chip-selection input |
13 | OUT0 | O | Output channel 0 |
14 | OUT1 | O | Output channel 1 |
15 | OUT2 | O | Output channel 2 |
16 | OUT3 | O | Output channel 3 |
17 | OUT4 | O | Output channel 4 |
18 | OUT5 | O | Output channel 5 |
19 | OUT6 | O | Output channel 6 |
20 | OUT7 | O | Output channel 7 |
21 | OUT8 | O | Output channel 8 |
22 | OUT9 | O | Output channel 9 |
23 | OUT10 | O | Output channel 10 |
24 | OUT11 | O | Output channel 11 |