DLPS039G December   2015  – July 2024 TPS99000-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics—Transimpedance Amplifier Parameters
    6. 5.6  Electrical Characteristics—Digital to Analog Converters
    7. 5.7  Electrical Characteristics—Analog to Digital Converter
    8. 5.8  Electrical Characteristics—FET Gate Drivers
    9. 5.9  Electrical Characteristics—Photo Comparator
    10. 5.10 Electrical Characteristics—Voltage Regulators
    11. 5.11 Electrical Characteristics—Temperature and Voltage Monitors
    12. 5.12 Electrical Characteristics—Current Consumption
    13. 5.13 Power-Up Timing Requirements
    14. 5.14 Power-Down Timing Requirements
    15. 5.15 Timing Requirements—Sequencer Clock
    16. 5.16 Timing Requirements—Host and Diagnostic Port SPI Interface
    17. 5.17 Timing Requirements—ADC Interface
    18. 5.18 Switching Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Illumination Control
        1. 6.3.1.1 Illumination System High Dynamic Range Dimming Overview
        2. 6.3.1.2 Illumination Control Loop
        3. 6.3.1.3 Continuous Mode Operation
          1. 6.3.1.3.1 Output Capacitance in Continuous Mode
          2. 6.3.1.3.2 Continuous Mode Driver Distortion and Blanking Current
          3. 6.3.1.3.3 Continuous Mode S_EN2 Dissipative Load Shunt Options
          4. 6.3.1.3.4 Continuous Mode Constant OFF Time
          5. 6.3.1.3.5 Continuous Mode Current Limit
        4. 6.3.1.4 Discontinuous Mode Operation
          1. 6.3.1.4.1 Discontinuous Mode Pulse Width Limit
          2. 6.3.1.4.2 COMPOUT_LOW Timer in Discontinuous Operation
          3. 6.3.1.4.3 Dimming Within Discontinuous Operation Range
          4. 6.3.1.4.4 Multiple Pulse Heights to Increase Bit Depth
          5. 6.3.1.4.5 TIA Gain Adjustment
          6. 6.3.1.4.6 Current Limit in Discontinuous Mode
          7. 6.3.1.4.7 CMODE Big Cap Mode in Discontinuous Operation
      2. 6.3.2 Over-Brightness Detection
        1. 6.3.2.1 Photo Feedback Monitor BIST
        2. 6.3.2.2 Excessive Brightness BIST
      3. 6.3.3 Analog to Digital Converter
        1. 6.3.3.1 Analog to Digital Converter Input Table
      4. 6.3.4 Power Sequencing and Monitoring
        1. 6.3.4.1 Power Monitoring
      5. 6.3.5 DMD Mirror Voltage Regulator
      6. 6.3.6 Low Dropout Regulators
      7. 6.3.7 System Monitoring Features
        1. 6.3.7.1 Windowed Watchdog Circuits
        2. 6.3.7.2 Die Temperature Monitors
        3. 6.3.7.3 External Clock Ratio Monitor
      8. 6.3.8 Communication Ports
        1. 6.3.8.1 Serial Peripheral Interface (SPI)
    4. 6.4 Device Functional Modes
      1. 6.4.1 OFF
      2. 6.4.2 STANDBY
      3. 6.4.3 POWERING_DMD
      4. 6.4.4 DISPLAY_RDY
      5. 6.4.5 DISPLAY_ON
      6. 6.4.6 PARKING
      7. 6.4.7 SHUTDOWN
    5. 6.5 Register Maps
      1. 6.5.1 System Status Registers
      2. 6.5.2 ADC Control
      3. 6.5.3 General Fault Status
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 HUD
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Application Design Considerations
          1. 7.2.1.2.1 Photodiode Considerations
          2. 7.2.1.2.2 LED Current Measurement
          3. 7.2.1.2.3 Setting the Current Limit
          4. 7.2.1.2.4 Input Voltage Variation Impact
          5. 7.2.1.2.5 Discontinuous Mode Photo Feedback Considerations
          6. 7.2.1.2.6 Transimpedance Amplifiers (TIAs, Usage, Offset, Dark Current, Ranges, RGB Trim)
      2. 7.2.2 Headlight
        1. 7.2.2.1 Design Requirements
  9. Power Supply Recommendations
    1. 8.1 TPS99000-Q1 Power Supply Architecture
    2. 8.2 TPS99000-Q1 Power Outputs
    3. 8.3 Power Supply Architecture
  10. Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Power/High Current Signals
      2. 9.1.2 Sensitive Analog Signals
      3. 9.1.3 High-Speed Digital Signals
      4. 9.1.4 High Power Current Loops
      5. 9.1.5 Kelvin Sensing Connections
      6. 9.1.6 Ground Separation
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The TPS99000-Q1 is an integral component of the DLP553x-Q1 and DLP462x-Q1 chipset, which also includes the DLPC23x-Q1 DMD display controller. It provides features to support ultra-wide dimming requirements, which are unique to automotive. The TPS99000-Q1also provides a high-voltage, high-precision, three-rail regulator to cost-effectively create DMD mirror control voltages (16V, 8.5V, –10V). A complete system power monitor and DMD mirror parking solution is included to increase system robustness and reduce cost. In addition, the TPS99000-Q1 includes numerous system monitoring and diagnostic features, such as configurable ADCs, TIAs, and watchdogs.

An integrated 12-bit ADC supports the illumination system control and provides useful information about the operating condition of the system. Several external ADC channels are included for general usage (LED temperature measurement, and so on). One of the external ADC channels includes a differential input amplifier and is dedicated to LED current measurement. The DLPC23x-Q1 and TPS99000-Q1 ADC control blocks support up to 63 samples per video frame, with precise hardware alignment of samples to the DMD sequence timeline. This information is available to the color control software in the DLPC23x-Q1 where it can be used to counteract the effects of temperature and LED aging to maintain brightness and white point targets.

Two SPI buses are included. The first bus is intended for command and control, and the second is a read-only bus for optional redundant system condition monitoring. The SPI ports include support for byte-level parity checking.

Two transimpedance amplifiers are included. The first TIA is dedicated to illumination control, and the second is available and reconfigurable for general usage, such as redundancy, ambient light detection, and output light validation. An over-brightness detector is included to provide a hardware redundant check of LED brightness.

Two windowed watchdog circuits are included to provide validation of DLPC23x-Q1 microprocessor operation and monitoring of DMD sequencer activity. The TPS99000-Q1 also includes on-die temperature threshold monitoring and a monitor circuit to validate the external clock ratio (of the SEQ_CLK) against an internal oscillator.