Product details

Component type PMIC/LED Driver Chipset family DLP5530-Q1, DLP5531-Q1, DLP5532-Q1, DLP5533A-Q1, DLP5534-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
Component type PMIC/LED Driver Chipset family DLP5530-Q1, DLP5531-Q1, DLP5532-Q1, DLP5533A-Q1, DLP5534-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
HTQFP (PZP) 100 256 mm² 16 x 16
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Automotive system management device for DLP® products:
    • Advanced power monitoring, sequencing, and protection circuits
    • Two die temperature monitors, MCU external watchdog timer, clock frequency monitor
    • System over-brightness detection
    • SPI port with parity, checksum, and password register protection
    • Second SPI port for independent system monitoring
  • On-chip DMD mirror voltage regulators
    • Generates +16-V, +8.5-V and –10-V DMD control voltages
  • High dynamic range dimming and color control, enabling > 5000:1 dimming range with high bit depth and white color balance:
    • Two transimpedance amplifiers (TIA) with wide dynamic range supporting numerous optical designs
    • 12-bit ADC with up to 63 time sequence samples per frame
    • DAC and comparator functions for color and pulse control
    • FET drivers for LED and shunt control
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Automotive system management device for DLP® products:
    • Advanced power monitoring, sequencing, and protection circuits
    • Two die temperature monitors, MCU external watchdog timer, clock frequency monitor
    • System over-brightness detection
    • SPI port with parity, checksum, and password register protection
    • Second SPI port for independent system monitoring
  • On-chip DMD mirror voltage regulators
    • Generates +16-V, +8.5-V and –10-V DMD control voltages
  • High dynamic range dimming and color control, enabling > 5000:1 dimming range with high bit depth and white color balance:
    • Two transimpedance amplifiers (TIA) with wide dynamic range supporting numerous optical designs
    • 12-bit ADC with up to 63 time sequence samples per frame
    • DAC and comparator functions for color and pulse control
    • FET drivers for LED and shunt control

The TPS99000-Q1 system management and illumination controller is part of the DLP553x-Q1 chipset, which also includes the DLPC230-Q1 DMD display controller. The chipset provides all functions needed to support and exceed typical 5000:1 display dimming requirements for Head-Up Display (HUD) applications, with typical requirements of 3 to 15,000 nits brightness range and tight color point control.

An integrated DMD high-voltage regulator supplies DMD mirror reference voltages, meeting the required tight tolerances. The power supply sequencer and monitor provide robust coordination of power-up and power-down events for the entire chipset.

The TPS99000-Q1 illumination controller integrates a 12-bit ADC, two DACs (12-bit and 10-bit), and two high-performance photodiode signal conditioning transimpedance amplifiers (TIAs) as the core components of the illumination control system. The ADC is capable of automatic sampling up to 63 events per video frame.

Advanced system status monitoring circuits provide real-time visibility into display sub-system operational condition, including two processor watchdog circuits, two die temperature monitors, comprehensive supply monitoring for overvoltage and undervoltage detection, checksum and password register protection with byte-level parity on SPI bus transactions, an excessive brightness monitor circuit, and other built-in test functions.

The TPS99000-Q1 system management and illumination controller is part of the DLP553x-Q1 chipset, which also includes the DLPC230-Q1 DMD display controller. The chipset provides all functions needed to support and exceed typical 5000:1 display dimming requirements for Head-Up Display (HUD) applications, with typical requirements of 3 to 15,000 nits brightness range and tight color point control.

An integrated DMD high-voltage regulator supplies DMD mirror reference voltages, meeting the required tight tolerances. The power supply sequencer and monitor provide robust coordination of power-up and power-down events for the entire chipset.

The TPS99000-Q1 illumination controller integrates a 12-bit ADC, two DACs (12-bit and 10-bit), and two high-performance photodiode signal conditioning transimpedance amplifiers (TIAs) as the core components of the illumination control system. The ADC is capable of automatic sampling up to 63 events per video frame.

Advanced system status monitoring circuits provide real-time visibility into display sub-system operational condition, including two processor watchdog circuits, two die temperature monitors, comprehensive supply monitoring for overvoltage and undervoltage detection, checksum and password register protection with byte-level parity on SPI bus transactions, an excessive brightness monitor circuit, and other built-in test functions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS99000S-Q1 ACTIVE DLP® system management and illumination controller with functional safety capabilities Functional safety version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS99000-Q1 System Management and Illumination Controller datasheet (Rev. F) PDF | HTML 04 Apr 2019
EVM User's guide DLP5534PROJQ1EVM Evaluation Module User's Guide 20 Nov 2019
EVM User's guide DLP5534Q1EVM Evaluation Module User's Guide 20 Nov 2019
EVM User's guide DLP5530PGUQ1EVM Evaluation Module User's Guide 18 Nov 2019
EVM User's guide DLP5530PROJQ1EVM Evaluation Module User's Guide 18 Nov 2019
EVM User's guide DLP5530PROJTGQ1EVM Evaluation Module User's Guide 18 Nov 2019
EVM User's guide DLP5530Q1EVM Evaluation Module User's Guide 18 Nov 2019
Application note Estimating Mechanical Volume of an Augmented Reality Head-Up Display System 28 Dec 2018
White paper DLP® Technology: Solar Loading in Augmented Reality Head-up Display Systems 22 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP4620SQ1EVM — DLP4620-Q1 evaluation module

The DLP4620SQ1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4620S-Q1 automotive chipset. The DLP4620S-Q1 chipset consists of a 0.46” DMD (1358 x 566), the DLPC231-Q1 DMD controller and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLP5530Q1EVM — DLP5530-Q1 electronics evaluation module

The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a (...)
User guide: PDF
Not available on TI.com
Evaluation board

DLP5531Q1EVM — DLP® automotive high resolution headlight electronics evaluation module

The DLP5531-Q1 Electronics Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, and the TPS99000-Q1 to provide a system for evaluation of high resolution headlight technology. When combined (...)
User guide: PDF
Not available on TI.com
Evaluation board

DLP5532PROJHBQ1EVM — DLP5532-Q1 evaluation module for high-brightness interior projector

The DLP5532PROJHBQ1EVM evaluation module (EVM) is an automotive projector designed to support high-brightness transparent window display applications such as advertisement and vehicle-to-vehicle and vehicle-to-pedestrian communication. The EVM speeds up development and reduces time to market by (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLP5534Q1EVM — DLP5534-Q1 electronics evaluation module

The DLP5534Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5534-Q1 automotive chipset. The DLP5534-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics and a 405nm LED this (...)
User guide: PDF
Not available on TI.com
Optical module

DLP5530PGUQ1EVM — DLP5530-Q1 Picture generation unit (PGU) projector evaluation module

The DLP5530PGUQ1EVM evaluation module (EVM) is an automotive projector designed to support high performance augmented reality head-up display (AR-HUD) picture generation units (PGU). The DLP5530PGUQ1EVM speeds up development and reduces time to market by providing a high performance projector (...)
User guide: PDF
Not available on TI.com
Optical module

DLP5530PROJQ1EVM — DLP5530-Q1 Interior projector evaluation module

The DLP5530PROJQ1EVM evaluation module (EVM) is an automotive projector designed to support interior automotive display applications. The DLP5530PROJQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics, LED light sources, (...)
User guide: PDF
Not available on TI.com
Optical module

DLP5530PROJTGQ1EVM — DLP5530-Q1 Interior projector evaluation module with true green LED

The DLP5530PROJTGQ1EVM evaluation module (EVM) is an automotive projector designed to support interior automotive display applications that require narrow bandwidth LEDs such as holographic optical elements (HOE) based displays. The DLP5530PROJTGQ1EVM speeds up development and reduces time to (...)
User guide: PDF
Not available on TI.com
Optical module

DLP5531LEQ1EVM — DLP5531-Q1 light engine evaluation module

The DLP5531-Q1 Light Engine Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, TPS99000-Q1 and an optical module/light engine to provide a system for evaluation of high resolution (...)
User guide: PDF
Not available on TI.com
Optical module

DLP5534PROJQ1EVM — DLP5534-Q1 405nm projector evaluation module

The DLP5534PROJQ1EVM evaluation module (EVM) is an automotive projector designed to support 405nm transparent window displays embedded with phosphor films. The DLP5534PROJQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics, (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS99000-Q1 IBIS Model

DLPM019.ZIP (31 KB) - IBIS Model
Calculation tool

DLP-HUD-LUMEN-CALC AR HUD Lumen Budget Estimation Calculator

This Excel calculator provides a starting point for estimating overall lumen requirements for the picture generation unit (PGU) in an augmented reality head-up display (AR HUD). This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. (...)
Supported products & hardware

Supported products & hardware

Products
Exterior lighting & projection products
DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530-Q1 DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset TPS99000-Q1 DLP® system management and illumination controller for DLP553x-Q1 chipset
Hardware development
Evaluation board
DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module
Optical module
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
Calculation tool

DLP-HUD-VOLUME-CALC AR HUD Volume Estimation Calculator

This Excel calculator provides a starting point for estimating overall volume for an augmented reality head-up display. This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated (...)
Supported products & hardware

Supported products & hardware

Products
Exterior lighting & projection products
DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530-Q1 DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset TPS99000-Q1 DLP® system management and illumination controller for DLP553x-Q1 chipset
Hardware development
Evaluation board
DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module
Optical module
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
Software
Calculation tool
DLP-HUD-VOLUME-CALC AR HUD Volume Estimation Calculator
Reference designs

TIDA-080007 — DLP® auto headlight reference design

This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PZP) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos