DLP-HUD-LUMEN-CALC

AR HUD lumen budget estimation calculator

DLP-HUD-LUMEN-CALC

Downloads

Overview

This Excel calculator provides a starting point for estimating overall lumen requirements for the picture generation unit (PGU) in an augmented reality head-up display (AR HUD). This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated total lumen requirement of a standard design of an AR HUD system.
Features
  • Standard HUD input parameters
  • Configurable estimation settings
  • Brightness requirement output in lumens
Download View video with transcript Video

Downloads

Calculation tool

DLP-HUD-LUMEN-CALC AR HUD Lumen Budget Estimation Calculator

Supported products & hardware

Supported products & hardware

Products
Exterior lighting & projection products
DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530-Q1 DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset TPS99000-Q1 DLP® system management and illumination controller for DLP553x-Q1 chipset
Hardware development
Evaluation board
DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module
Optical module
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module

DLP-HUD-LUMEN-CALC AR HUD Lumen Budget Estimation Calculator

close
Latest version
Version: 01.00.00.00
Release date: 24 Oct 2018
Products
Exterior lighting & projection products
DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530-Q1 DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset TPS99000-Q1 DLP® system management and illumination controller for DLP553x-Q1 chipset
Hardware development
Evaluation board
DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module
Optical module
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-080004 Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos