Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPSI31P1-Q1 Automotive Active Pre-charge Controller With 17V Isolated Gate Driver and Bias Supply
1 Features
- Replaces large, high power pre-charge
resistors using a switched converter architecture
- Improved thermal performance compared to
passive pre-charge solutions
- Hysteretic current control for linear
charging of downstream capacitance
- Drives external power transistors such as
Si, SiC MOSFET, or IGBT
- Integrated isolated secondary supply for gate bias
- 17V gate
drive, 1.5A and 2.5A peak source and sink current
- AEC Q-100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Safety-related certifications
- Planned: 7070VPK
reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- Planned: 5kVRMS isolation
for 1 minute per UL 1577