Home Power management Solid-state relays
NEW

TPSI31P1-Q1

ACTIVE

Automotive active pre-charge controller with 17V isolated gate driver and bias supply

Product details

FET External Number of channels 1 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5 Rating Automotive Withstand isolation voltage (VISO) (Vrms) 5000 Gate drive voltage (V) 17 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 12000 Working isolation voltage (VIOWM) (Vrms) 1200
FET External Number of channels 1 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5 Rating Automotive Withstand isolation voltage (VISO) (Vrms) 5000 Gate drive voltage (V) 17 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 12000 Working isolation voltage (VIOWM) (Vrms) 1200
SO-MOD (DVX) 16 60.255 mm² 5.85 x 10.3
  • Replaces large, high power pre-charge resistors using a switched converter architecture
  • Improved thermal performance compared to passive pre-charge solutions
  • Hysteretic current control for linear charging of downstream capacitance
  • Drives external power transistors such as Si, SiC MOSFET, or IGBT
  • Integrated isolated secondary supply for gate bias
  • 17V gate drive, 1.5A and 2.5A peak source and sink current
  • AEC Q-100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Safety-related certifications
    • Planned: 7070VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • Planned: 5kVRMS isolation for 1 minute per UL 1577
  • Replaces large, high power pre-charge resistors using a switched converter architecture
  • Improved thermal performance compared to passive pre-charge solutions
  • Hysteretic current control for linear charging of downstream capacitance
  • Drives external power transistors such as Si, SiC MOSFET, or IGBT
  • Integrated isolated secondary supply for gate bias
  • 17V gate drive, 1.5A and 2.5A peak source and sink current
  • AEC Q-100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Safety-related certifications
    • Planned: 7070VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • Planned: 5kVRMS isolation for 1 minute per UL 1577

The TPSI31P1-Q1 is designed to be used in automotive pre-charge systems as an alternative to traditional passive pre-charge architectures that typically include costly electromechanical relays (EMR), along with bulky, high power resistors. The TPSI31P1-Q1, combined with external power switches, power inductor and diode, forms an active pre-charge solution. The inductor current is continuously monitored and controlled in a hysteretic mode of operation by the TPSI31P1-Q1 to linearly charge the large capacitance of the downstream system. The TPSI31P1-Q1 is an isolated switch driver that generates its own secondary bias supply from power received on its primary side, therefore no isolated secondary supply is required. With a gate drive voltage of 17V with 1.5A and 2.5A peak source and sink current, a large availability of power switches can be used including SiC FET and IGBT.

The TPSI31P1-Q1 integrates a communication back-channel that transfers status information from the secondary side to the primary side via open-drain output, PGOOD (Power Good) and indicates when the secondary power is valid.

The TPSI31P1-Q1 reinforced isolation is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than those found in optocouplers. Replacing the EMR and power resistor with a solid state solution can lead to reduced cost and form factor, while providing higher reliability.

The TPSI31P1-Q1 is designed to be used in automotive pre-charge systems as an alternative to traditional passive pre-charge architectures that typically include costly electromechanical relays (EMR), along with bulky, high power resistors. The TPSI31P1-Q1, combined with external power switches, power inductor and diode, forms an active pre-charge solution. The inductor current is continuously monitored and controlled in a hysteretic mode of operation by the TPSI31P1-Q1 to linearly charge the large capacitance of the downstream system. The TPSI31P1-Q1 is an isolated switch driver that generates its own secondary bias supply from power received on its primary side, therefore no isolated secondary supply is required. With a gate drive voltage of 17V with 1.5A and 2.5A peak source and sink current, a large availability of power switches can be used including SiC FET and IGBT.

The TPSI31P1-Q1 integrates a communication back-channel that transfers status information from the secondary side to the primary side via open-drain output, PGOOD (Power Good) and indicates when the secondary power is valid.

The TPSI31P1-Q1 reinforced isolation is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than those found in optocouplers. Replacing the EMR and power resistor with a solid state solution can lead to reduced cost and form factor, while providing higher reliability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPSI31P1-Q1 Automotive Active Pre-charge Controller With 17V Isolated Gate Driver and Bias Supply datasheet (Rev. A) PDF | HTML 13 Jun 2025
Application note DC-Link Capacitor Pre-charge Designs in Automotive Systems PDF | HTML 16 Oct 2025
Functional safety information TPSI31P1-Q1 Functional Safety FIT Rate, FMD, and Pin FMA (Rev. A) PDF | HTML 13 Jun 2025
Certificate TPSI31PXQ1EVM-400 EU Declaration of Conformity (DoC) 14 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI31PXQ1EVM — TPSI31Px-Q1 evaluation module

The TPSI31Px-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPSI31P1-Q1 in an electric vehicle (EV) or hybrid electric vehicle (HEV) high-side active precharge application for charging a DC-link capacitor.

  • TPSI31PXQ1EVM: 800VDC with 10AAVG
  • TPSI31PXQ1EVM-400: (...)
User guide: PDF | HTML
Simulation model

TPSI31P1-Q1 PSpice Transient Model (Rev. B)

SLVMEE3B.ZIP (58 KB) - PSpice Model
Calculation tool

TPSI31P1-CALC Helps calculate/simulate active precharge behavior using TPSI31P1 device as primary driver.

Helps calculate/simulate active precharge behavior using TPSI31P1 device as primary driver based on user input, outputting various graphs to estimate circuit behavior, aiding in design.
Supported products & hardware

Supported products & hardware

Calculation tool

TPSI31P1-DOUBLE-RSENSE-CALC Helps calculate/simulate active precharge using double Rsense configuration

Helps calculate/simulate active precharge using double Rsense configuration with TPSI31P1 as isolated gate driver with integrated bias supply
Supported products & hardware

Supported products & hardware

Calculation tool

TPSI31P1-SINGLE-RSENSE-CALC Helps calculate/simulate active precharge behavior using single Rsense configuration

Helps calculate/simulate active precharge behavior using single Rsense configuration with TPSI31P1 as isolated gate driver with integrated bias supply.
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-050082 — High-voltage, positive rail active precharge reference design

This reference design utilizes a buck-converter topology to precharge large high-voltage (HV) DC- link capacitances in hybrid electric vehicles (HEV), electric vehicles (EV), and energy storage systems (ESS). This design expands upon and updates High-Voltage Solid-State Relay Active Precharge (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DVX) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos