SNVSCB1C December 2022 – February 2024 TPSM33615 , TPSM33625
PRODUCTION DATA
The TPSM336x5 is in active mode whenever the EN pin is above VEN_RISE, VIN is greater than VIN (min), and no other fault conditions are present. The simplest way to enable the operation is to connect the EN pin to VIN, which allows self start-up when the applied input voltage exceeds the minimum VIN (min).
Depending on the load current, input voltage, and output voltage, the TPSM336x5 is in one of five modes: