Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM33625

ACTIVE

3-V to 36-V input, 1-V to 15-V output, 2.5-A synchronous buck power module

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Synchronous Buck Type Module Iout (max) (A) 2.5 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 15 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Overcurrent protection, Power good, Spread Spectrum Control mode Peak current mode Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Synchronous Buck Type Module Iout (max) (A) 2.5 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 15 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Overcurrent protection, Power good, Spread Spectrum Control mode Peak current mode Duty cycle (max) (%) 98
QFN-FCMOD (RDN) 11 15.75 mm² 4.5 x 3.5
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, CBOOT capacitor and controller
    • Wide input voltage range: 3V to 36V
    • Input transient protection up to 40V
    • Junction temperature range –40°C to +125°C
    • 4.5mm × 3.5mm × 2mm overmolded package
    • Frequency adjustable from 200kHz to 2.2MHz using the RT pin
  • Ultra-high efficiency across the full load range:
    • Greater than 88% efficiency at 12V VIN,5V VOUT,1MHz, IOUT = 2.5A
    • Greater than 87% efficiency at 24VIN,5VOUT, 1MHz, IOUT = 2.5A
    • As low as 1.5µA standby IQ at 13.5VIN
  • Optimized for ultra-low EMI requirements:
    • Dual random spread spectrum - DRSS
    • Flip-chip on lead package - FCOL
    • Inductor and boot capacitor integration

    • CISPR 11, Class B compliant-capable
  • Output voltage and current options:
    • Adjustable output voltage from 1V to 15V
  • Designed for scalable power supplies:
    • Pin compatible with:
      • TPSM365R15 (65V, 150mA), TPSM365R6 (65V, 600mA)
  • Create a custom design using the TPSM336x5 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, CBOOT capacitor and controller
    • Wide input voltage range: 3V to 36V
    • Input transient protection up to 40V
    • Junction temperature range –40°C to +125°C
    • 4.5mm × 3.5mm × 2mm overmolded package
    • Frequency adjustable from 200kHz to 2.2MHz using the RT pin
  • Ultra-high efficiency across the full load range:
    • Greater than 88% efficiency at 12V VIN,5V VOUT,1MHz, IOUT = 2.5A
    • Greater than 87% efficiency at 24VIN,5VOUT, 1MHz, IOUT = 2.5A
    • As low as 1.5µA standby IQ at 13.5VIN
  • Optimized for ultra-low EMI requirements:
    • Dual random spread spectrum - DRSS
    • Flip-chip on lead package - FCOL
    • Inductor and boot capacitor integration

    • CISPR 11, Class B compliant-capable
  • Output voltage and current options:
    • Adjustable output voltage from 1V to 15V
  • Designed for scalable power supplies:
    • Pin compatible with:
      • TPSM365R15 (65V, 150mA), TPSM365R6 (65V, 600mA)
  • Create a custom design using the TPSM336x5 with the WEBENCH Power Designer

The TPSM336x5 is a 1.5A or 2.5A, 36V input synchronous step-down DC/DC power module that combines flip chip on lead (FCOL) packaging, power MOSFETs, integrated inductor and boot capacitor in a compact and easy-to-use 3.5mm × 4.5mm × 2mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance, ensuring high ambient temperature operation. In addition, in conjunction with spread spectrum, the device provides excellent EMI performance. The devices can be configured for 1V up to 15V output with a feedback divider and operated in auto or forced PWM mode.

The TPSM336x5 is specifically designed to meet low standby power requirements for always on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing a no load current consumption of 1.5µA at 13.5V VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with low MOSFET ON resistances provide exceptional efficiency across the entire load range.

The TPSM336x5 uses peak current mode architecture with internal compensation to maintain stable operation with minimal output capacitance. DRSS is used to reduce the external components of the input EMI filter. The MODE/SYNC and RT pin variants can be used to synchronize or set the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.

The TPSM336x5 is a 1.5A or 2.5A, 36V input synchronous step-down DC/DC power module that combines flip chip on lead (FCOL) packaging, power MOSFETs, integrated inductor and boot capacitor in a compact and easy-to-use 3.5mm × 4.5mm × 2mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance, ensuring high ambient temperature operation. In addition, in conjunction with spread spectrum, the device provides excellent EMI performance. The devices can be configured for 1V up to 15V output with a feedback divider and operated in auto or forced PWM mode.

The TPSM336x5 is specifically designed to meet low standby power requirements for always on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing a no load current consumption of 1.5µA at 13.5V VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with low MOSFET ON resistances provide exceptional efficiency across the entire load range.

The TPSM336x5 uses peak current mode architecture with internal compensation to maintain stable operation with minimal output capacitance. DRSS is used to reduce the external components of the input EMI filter. The MODE/SYNC and RT pin variants can be used to synchronize or set the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLVM23625 ACTIVE 3-V to 36-V input, 1-V to 6-V output, 2.5-A synchronous buck power module Reduced feature set and output voltage range
TPSM365R6 ACTIVE 3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module Higher input voltage and lower output current ratings
Similar functionality to the compared device
TPSM64406 ACTIVE High-density, 36V, 0.8V-to-16V output, dual 3A output power module Dual-output device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPSM336x5 , 3V to 36V Input, 1V to 15V Output, 1.5A, and 2.5A Synchronous Buck Converter Power Module in a HotRod™ QFN Package datasheet (Rev. C) PDF | HTML 28 Feb 2024
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Functional safety information TPSM336x5 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 01 Mar 2024
EVM User's guide TPSM33625EVM, TPSM3365F Evaluation Module User's Guide (Rev. A) PDF | HTML 22 Mar 2023
Certificate TPSM33625FEVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 21 Nov 2022
Certificate TPSM33625EVM EU RoHS Declaration of Conformity (DoC) 12 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM33625EVM — TPSM33625 evaluation module for 2.5-A, synchronous step-down power module

TPSM33625 evaluation module (EVM) enables the evaluation of TPSM33625, a buck power module. This EVM allows the TPSM33625 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation by containing several (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPSM33625FEVM — TPSM33625 evaluation module for 2.5-A, synchronous step-down power module

TPSM33625F evaluation module (EVM) enables the evaluation of TPSM33625, buck power module. This EVM provides for the TPSM33625 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation of TPSM33625 by (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM33625 Transient PSpice Model

SNVMCA6.ZIP (655 KB) - PSpice Model
Gerber file

TPSM33625EVM Design Files

SNVC248.ZIP (1940 KB)
Reference designs

PMP23547 — GaN-based 8kW three-phase totem-pole power factor correction and three-phase LLC reference design

This reference design is a high-density and high-efficiency 8kW power supply. The first stage is a triangular conduction mode (TCM) power factor correction (PFC) converter followed by a delta-delta connected three-phase inductor-inductor-capacitor (LLC) converter. Both power stages are implemented (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDN) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos