SNVSCB1C December 2022 – February 2024 TPSM33615 , TPSM33625
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IIN | Input supply current when in regulation | VIN = 24 V, VOUT = 3.3 V(RFBT = 23.2 kΩ), VEN = VIN, FSW = 1000 kHz, IOUT = 0 A,PFM | 6.9 | μA | ||
IIN | Input supply current when in regulation | VIN = 24 V, VOUT = 5 V(RFBT = 40.2 kΩ), VEN = VIN, FSW = 1000 kHz, IOUT = 0 A,PFM | 7 | μA | ||
OUTPUT VOLTAGE | ||||||
VFB | Load regulation | VOUT = 3.3 V, VIN = 24 V, IOUT = 0.4 A to full load(FPWM) | 3 |
mV | ||
VFB | Line regulation | VOUT = 3.3 V, VIN = 4 V to 36 V, IOUT = 2.5 A | 10 |
mV | ||
VOUT | Load transient | VOUT = 3.3 V, VIN = 24 V, IOUT = 1 A to 2.5 A @ 2 A/μs, COUT(derated) = 32 uF | 100 |
mV | ||
EFFICIENCY | ||||||
η | Efficiency | VOUT = 3.3 V, VIN = 12 V, IOUT = 2.5 A, FSW = 1 MHz | 84 |
% |
||
VOUT = 3.3 V, VIN = 24 V, IOUT = 2.5 A, FSW = 1 MHz | 83 | % |
||||
VOUT = 5 V, VIN = 24 V, IOUT = 2.5 A, FSW = 1 MHz | 87 | % |
||||
VOUT = 5 V, VIN = 36 V, IOUT = 2.5 A, FSW = 1 MHz | 86 |
% |
||||
η | Efficiency | VOUT = 12 V, VIN = 24 V, IOUT = 1.5 A, FSW = 2 MHz | 94 |
% |
||
Thermal Shutdown | ||||||
TSDN | Thermal shutdown threshold | Temperature rising | 158 | 168 | 186 | °C |
THYST | Thermal shutdown hysteresis | 15 | 20 | °C |