The TPSM365R6 or TPSM365R3 is a 600-mA or 300-mA, 65-V input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low EMI. The device features the ultra-low operating IQ of 4 μA at no load (24 V to 3.3-V VOUT). The TPSM365Rx is available in two fixed output voltage option supporting 3.3 V and 5 V, and an adjustable output voltage option supporting 1-V to 13-V range. The module only requires four external components for a 3.3-V and 5-V fixed output solution. The TPSM365Rx is optimized for excellent EMI performance and space constraint applications.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TPSM365R6 | RDN (QFN-HR,11) | 3.50 mm × 4.50 mm × 2.00 mm |
TPSM365R3 |
Changes from Revision A (November 2022) to Revision B (February 2023)
The TPSM365Rx uses a peak
current mode control scheme with internal compensation to maintain stable operation
with minimal output capacitance. The precision EN feature allows precise control of
the device during start-up and shutdown. An open-drain PGOOD output provides a true
indication of the output voltage status. The TPSM365Rx includes prebias start up,
overcurrent, and temperature protections, making the TPSM365Rx an excellent device for powering a wide range of industrial
applications. In the fixed option variants,
the MODE/SYNC pin enables seamless transition from FPWM to PFM with a no-load
standby quiescent current of less than
4 μA,
ensuring high efficiency and superior transient response for the entire
load-current range.
DEVICE | ORDERABLE PART NUMBER (1) | FSW | OUTPUT VOLTAGE | EXTERNAL SYNC | SPREAD SPECTRUM |
---|---|---|---|---|---|
TPSM365R6 | TPSM365R6FRDNR | Adjustable with RT resistor |
Adjustable (1 V to 13 V) |
No (FPWM only) |
Yes |
TPSM365R6V3 | TPSM365R6V3RDNR | Fixed 1 MHz |
3.3-V Fixed | Yes (PFM/PWM Selectable) |
Yes |
TPSM365R6V5 | TPSM365R6V5RDNR | Fixed 1 MHz |
5-V Fixed | Yes (PFM/PWM Selectable) |
Yes |
TPSM365R6 | TPSM365R6RDNR | Adjustable with RT resistor |
Adjustable (1 V to 13 V) |
No (Default PFM at light load) |
Yes |
TPSM365R3 | TPSM365R3FRDNR | Adjustable with RT resistor |
Adjustable (1 V to 13 V) |
No (FPWM only) |
Yes |
TPSM365R3 | TPSM365R3RDNR | Adjustable with RT resistor |
Adjustable (1 V to 13 V) |
No (Default PFM at light load) |
Yes |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
1 | PGOOD | A | Power-good
monitor. Open-drain output that asserts low if the feedback
voltage is not within the specified window thresholds. A 10-kΩ
to 100-kΩ pullup resistor is required to a suitable pullup
voltage. If not used, this pin can be left open or connected to
GND. High = power OK, Low = power bad. PGOOD pin goes low when EN = Low. |
|
2 | EN | A | Precision enable input pin. High = ON, Low = OFF. Can be connected to VIN. Precision enable allows the pin to be used as an adjustable UVLO. Can be connected directly to VIN. The module can be turned off by using an open-drain or collector device to connect this pin to GND. An external voltage divider can be placed between this pin, GND, and VIN to create an external UVLO.Do not float this pin. | |
3 | VIN | P | Input supply voltage. Connect the input supply to these pins. Connect a high-quality bypass capacitor or capacitors directly to this pin and GND in close proximity to the module. Refer to GUID-C0A6EE29-1490-494E-8A4D-C5C039090D50.html#GUID-C0A6EE29-1490-494E-8A4D-C5C039090D50 for input capacitor placement example. | |
4 | VOUT | P | Output voltage. The pin is connected to the internal output
inductor. Connect the pin to the output load and connect
external output capacitors between the pin and GND. Fixed output options are available. For fixed output variants, connect the FB pin to VOUT. Check GUID-7D622A72-9E4E-4DC7-92BC-1D87307EED57.html#GUID-7D622A72-9E4E-4DC7-92BC-1D87307EED57 for more details. |
|
5, 6 | SW | P | Power module switch node. Do not place any external component on this pin or connect to any signal. The amount of copper placed on these pins must be kept to a minimum to prevent issues with noise and EMI. | |
7 | BOOT | P | Bootstrap pin for internal high-side driver circuitry. A 100-nF bootstrap capacitor is internally connected from this pin to SW within the module to provide the bootstrap voltage. | |
8 | VCC | P | Internal LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for power-good flag. Connect a high-quality 1-µF capacitor from this pin to GND. | |
9 | FB or BIAS |
A | Feedback input. For the adjustable output
version, connect the mid-point of the feedback resistor divider
to this pin. Connect the upper resistor (RFBT) of the
feedback divider to VOUT at the desired point of regulation.
Connect the lower resistor (RFBB) of the feedback
divider to GND. When connecting with feedback resistor divider,
keep this FB trace short and as small as possible to avoid noise
coupling. See GUID-C0A6EE29-1490-494E-8A4D-C5C039090D50.html#GUID-C0A6EE29-1490-494E-8A4D-C5C039090D50 for a feedback resistor placement. For a fixed output version, connect BIAS directly to VOUT pin. Do not leave open or connect to ground. |
|
10 | GND | G | Power ground terminal. Connect to system ground. Connect to CIN with short, wide traces. | |
11 | RT or MODE/SYNC |
A | When the part is trimmed as
the RT pin variant, the switching frequency in the part can
be adjusted from 200 kHz to 2.2 MHz based on the resistor
value connected between RT and GND. When the pin is trimmed as the MODE/SYNC variant, the part can operate in user-selectable PFM/FPWM operation. In FPWM, the part can be synchronized to an external clock. Clock triggers on rising edge of applied external clock. Do not float this pin.. |
|
A = Analog, P = Power, G = Ground |