SNVSC83B September 2022 – February 2023 TPSM365R3 , TPSM365R6
PRODUCTION DATA
For adjustable output voltage variants, the TPSM365Rx has an adjustable output voltage range from 1.0 V to 13 V. Setting the output voltage requires two resistors, RFBT and RFBB (see #SNVSAW89620). Connect RFBT between VOUT at the regulation point and the FB pin. Connect RFBB between the FB pin and AGND. The variants with adjustable output voltage option in the TPSM365Rx family are designed with a 1-V internal reference voltage. The value for RFBT can be calculated using #GUID-FB745B79-4716-47C5-8E87-125A897CD929.
For adjustable output options, an addition feedforward capacitor, CFF, in parallel with the RFBT can be needed to optimize the transient response. See GUID-011D6163-7664-432E-AC04-F31C7AB87981.html#GUID-011D6163-7664-432E-AC04-F31C7AB87981 for additional information. No additional resistor divider or feedforward capacitor, CFF, is needed in case of fixed-output variants.
VOUT (V) | RFBT (kΩ) #T5861787-7 | RECOMMENED FSW (kHz) | COUT(MIN) (µF) (EFFECTIVE) | VOUT (V) | RFBT (kΩ) #T5861787-7 | RECOMMENED FSW (kHz) | COUT(MIN) (µF) (EFFECTIVE) | |
---|---|---|---|---|---|---|---|---|
1.0 | Short | 400 | 300 | 3.3 | 23.2 | 800 | 40 | |
1.2 | 2 | 500 | 200 | 5.0 | 40.2 | 1000 | 25 | |
1.5 | 4.99 | 500 | 160 | 7.5 | 64.9 | 1300 | 20 | |
1.8 | 8.06 | 600 | 120 | 10 | 90.9 | 1500 | 15 | |
2.0 | 10 | 600 | 100 | 12 | 110 | 2000 | 5 | |
2.5 | 15 | 750 | 65 | 13 | 120 | 2200 | 5 | |
3.0 | 20 | 750 | 50 |
Select an RFBB value of 10 kΩ for most applications. A larger RFBT value consumes less DC current, which is mandatory if light-load efficiency is critical. However, TI does not recommend RFBT larger than 1 MΩ because the feedback path becomes more susceptible to noise. High feedback resistance generally requires more careful layout of the feedback path. Keep the feedback trace as short as possible while keeping the feedback trace away from the noisy area of the PCB. For more layout recommendations, see GUID-7802AADE-8262-4728-B3DC-70AE84E03596.html#GUID-7802AADE-8262-4728-B3DC-70AE84E03596.
Fixed Output Voltage VariantsWhen using the TPSM365Rx as fixed-output options (no external resistors), simply connect the FB/BIAS to the output (VOUT). The 3.3-V or 5-V fixed output options are factory trimmed and are unique to a specific device. See GUID-7D622A72-9E4E-4DC7-92BC-1D87307EED57.html#GUID-7D622A72-9E4E-4DC7-92BC-1D87307EED57 for more details about the fixed-output variants.