SNVSC83B September 2022 – February 2023 TPSM365R3 , TPSM365R6
PRODUCTION DATA
For this design example, use the parameters listed in #GUID-CD108690-DF28-4884-B8B4-322279AD6165/SNVSA099082 as the input parameters and follow the design procedures in Detailed Design Procedure.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage | 24 V |
Output voltage | 5 V |
Output current | 0 A to 600 mA |
Switching frequency | 1 MHz |
#GUID-CD108690-DF28-4884-B8B4-322279AD6165/SNVSB29632 gives the selected buck module power-stage components with availability from multiple vendors. This design uses an all-ceramic output capacitor implementation.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER (1) | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 2.2 µF, 100 V, X7R, 1210, ceramic | TDK | C3225X7R2A225K230AB |
1 | 100 nF, 100 V, X7R, 0603, ceramic | Murata | GRM188R72A104KA35J | |
COUT | 2 | 22 µF, 25 V, X7R, 1210, ceramic | TDK | C3225X7R1E226M250AB |
CVCC | 1 | 1 µF, 16 V, X7R, 0603, ceramic | TDK | C1608X7R1C105K080AC |
U1 | 1 | TPSM365R6 65-V, 600-mA synchronous buck module | Texas Instruments | TPSM365R6FRDNR |
More generally, the TPSM365Rx module is designed to operate with a wide range of external components and system parameters. However, the integrated loop compensation is optimized for a certain range of output capacitance.