SNVSC83B September 2022 – February 2023 TPSM365R3 , TPSM365R6
PRODUCTION DATA
The
select variants in the TPSM365Rx family with the RT pin
allows the power designers to set any desired operating frequency between 200 kHz
and 2.2 MHz in their applications. See #X2294 to determine the resistor value needed for the desired switching frequency or
simply select from Table 9-6. The RT pin and the
MODE/SYNC pin variants share the same pin
location. The power supply designer can either use the RT pin variant and adjust
the switching frequency of operation as warranted by the application or use the
MODE/SYNC variant and synchronize to an external clock signal. See Table 9-5 for selection on programming the RT pin.
RT INPUT | SWITCHING FREQUENCY |
---|---|
VCC | 1 MHz |
GND | 2.2 MHz |
RT to GND | Adjustable according to #X2294 |
Float (not recommended) | No switching |
where
The switching frequency must be selected based on the output voltage setting of the device. See Table 9-6 for RRT resistor values and the allowable output voltage range for a given switching frequency for common input voltages.
FSW (kHz) | RRT (kΩ) | VIN = 5 V | VIN = 12 V | VIN = 24 V | VIN = 36 V | VIN = 48 V | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | |||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||
200 | 81.6 | 1 | 1 | - | - | - | - | - | - | - | - |
400 | 40.2 | 1 | 2.4 | 1 | 2 | 1 | 1.9 | 1.1 | 1.8 | 1.4 | 1.8 |
600 | 26.7 | 1 | 2.7 | 1 | 4 | 1.1 | 3 | 1.6 | 2.8 | 2.1 | 2.8 |
800 | 19.8 | 1 | 3.1 | 1 | 6 | 1.4 | 4.4 | 2.1 | 3.9 | 2.7 | 3.8 |
1000 | 15.8 | 1 | 3.5 | 1 | 6 | 1.7 | 5.8 | 2.6 | 5.1 | 3.4 | 4.9 |
1200 | 13.2 | 1 | 3.9 | 1.1 | 6 | 2.1 | 8 | 3.1 | 6.4 | 4.1 | 6 |
1400 | 11.3 | 1 | 4 | 1.2 | 6.4 | 2.4 | 12 | 3.6 | 7.9 | 4.8 | 7.3 |
1600 | 9.76 | 1 | 4 | 1.4 | 7 | 2.7 | 12 | 4.1 | 9.7 | 5.4 | 8.6 |
1800 | 8.66 | 1 | 4 | 1.6 | 7.4 | 3.1 | 12 | 4.6 | 11.9 | 6.1 | 10.1 |
2000 | 7.77 | 1 | 4 | 1.7 | 7.8 | 3.4 | 12 | 5.1 | 13 | 6.8 | 11.7 |
2200 | 7.06 | 1 | 4 | 1.9 | 8.2 | 3.7 | 12 | 5.6 | 13 | 7.4 | 13 |