SNVSC83B September 2022 – February 2023 TPSM365R3 , TPSM365R6
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN) | ||||||
ISUPPLY | Input supply current when in regulation | VIN = 13.5 V, VBIAS = 3.3-V VOUT, IOUT = 0 A, PFM mode (fixed output voltage) | 6.5 | µA | ||
ISUPPLY | Input supply current when in regulation | VIN = 24 V, VBIAS = 3.3-V VOUT, IOUT = 0 A, FPWM mode (fixed output voltage) | 4 | µA | ||
DMAX | Maximum switch duty cycle (1) | 98 | % | |||
VOLTAGE REFERENCE (FB or BIAS) | ||||||
VOUT_5p0V_ACC | VOUT = 5 V, VIN = 5.5 V to 65 V, IOUT = 0 A to full load (2) | FPWM mode | –1.5 | 1.5 | % | |
VOUT_5p0V_ACC | VOUT = 5 V, VIN = 5.5 V to 65 V, IOUT = 0 A to full load (2) | Auto mode | –1.5 | 2.5 | % | |
VOUT_3p3V_ACC | VOUT = 3.3 V, VIN = 3.6 V to 65 V, IOUT = 0 A to full load (2) | FPWM mode | –1.5 | 1.5 | % | |
VOUT_3p3V_ACC | VOUT = 3.3 V, VIN = 3.6 V to 65 V, IOUT = 0 A to full load (2) | Auto mode | –1.5 | 2.5 | % | |
SPREAD SPECTRUM | ||||||
fSSS | Frequency span of spread spectrum operation - largest deviation from center frequency (3) |
Spread spectrum active | ±2 | % | ||
fPSS | Spread spectrum pseudo random pattern frequency (3) | 0.98 | 1.5 | Hz | ||
EFFICIENCY | ||||||
η | Efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 0.6 A, FSW = 1 MHz | 82.7 | % | ||
η | Efficiency | VIN = 24 V, VOUT = 3.3 V, IOUT = 0.6 A, FSW = 1 MHz | 80.2 | % | ||
η | Efficiency | VIN = 24 V, VOUT = 5 V, IOUT = 0.6 A, FSW = 1 MHz | 84.7 | % | ||
η | Efficiency | VIN = 36 V, VOUT = 5 V, IOUT = 0.6 A, FSW = 1 MHz | 82.3 | % | ||
η | Efficiency | VIN = 24 V, VOUT = 12 V, IOUT = 0.4 A, FSW = 2.2 MHz | 88.4 | % | ||
η | Efficiency | VIN = 48 V, VOUT = 12 V, IOUT = 0.4 A, FSW = 2.2 MHz | 78.5 | % | ||
THERMAL SHUTDOWN | ||||||
TSD-R | Thermal shutdown rising | Shutdown threshold | 158 | 168 | 180 | °C |
TSD-F | Thermal shutdown falling | Recovery threshold | 150 | 158 | 165 | °C |
TSD-HYS | Thermal shutdown hysteresis | 8 | 10 | 15 | °C |