SLVSG72 September 2021 TPSM560R6H
PRODUCTION DATA
The EN pin provides ON and OFF control for the TPSM560R6H. When VEN is below the EN low threshold, the device is in Shutdown mode. Both the internal LDO and the switching regulator are off. The quiescent current in Shutdown mode drops to 5 µA at VIN = 24 V.