SLUSDV8B November 2020 – March 2021 TPSM5D1806
PRODUCTION DATA
Place a resistor from MODE2 to AGND to set the switching frequency of the device. See Table 7-5 for MODE2 resistor values and the corresponding settings. For dual output applications, check Table 7-1 to make sure both outputs can operate at the selected switching frequency.
If synchronizing to an external clock, the TPSM5D1806 can only be synchronized to a frequency that is within ±20% of the switching frequency set by the MODE2 pin.
Switching Frequency (kHz) |
MODE2 Resistor (kΩ) |
---|---|
500 | 10.7 |
1000 | 17.4 |
1500 | 28.7 |
2000 | 53.6 |