Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM5D1806

ACTIVE

4.5-V to 15-V input, dual 6-A, single 12-A, output power module

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 15 Vout (min) (V) 0.5 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Phase Interleaving, Power good, Remote Sense Control mode ACM Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 15 Vout (min) (V) 0.5 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Phase Interleaving, Power good, Remote Sense Control mode ACM Duty cycle (max) (%) 80
B0QFN (RDB) 51 44 mm² 8 x 5.5
  • Independent dual 6-A outputs
  • Parallel single 12-A output
  • Output voltage range: 0.5 V to 5.5 V
  • 0.5-V, ±1% voltage reference accuracy over temperature range
  • Frequency synchronization with phase delay
  • Independent enable and power good for each output
  • Start-up into pre-biased output
  • UV and OV power good
  • Selectable switching frequency options: 500 kHz, 1.0 MHz, 1.5 MHz, and 2.0 MHz
  • Meets EN55011 radiated EMI limits
  • Operating junction range: –40°C to +125°C
  • Operating ambient range: –40°C to +105°C
  • 8-mm × 5.5-mm × 1.8-mm standard QFN package
  • Create a custom design using the TPSM5D1806 with the WEBENCH Power Designer
  • Independent dual 6-A outputs
  • Parallel single 12-A output
  • Output voltage range: 0.5 V to 5.5 V
  • 0.5-V, ±1% voltage reference accuracy over temperature range
  • Frequency synchronization with phase delay
  • Independent enable and power good for each output
  • Start-up into pre-biased output
  • UV and OV power good
  • Selectable switching frequency options: 500 kHz, 1.0 MHz, 1.5 MHz, and 2.0 MHz
  • Meets EN55011 radiated EMI limits
  • Operating junction range: –40°C to +125°C
  • Operating ambient range: –40°C to +105°C
  • 8-mm × 5.5-mm × 1.8-mm standard QFN package
  • Create a custom design using the TPSM5D1806 with the WEBENCH Power Designer

The TPSM5D1806 dual 6-A output power module is a highly integrated and flexible DC-DC power supply packaged in a compact 8-mm × 5.5-mm × 1.8-mm, QFN package. The input voltage range of 4.5 V to 15 V allows conversion from a wide intermediate bus as well as standard 5-V and 12-V rails. The two 6-A outputs can be configured independently for two separate power rails or combined for a single 2-phase, 12-A output.

The low-profile, 51-pin QFN package with optimal package layout enhances thermal performance. The package footprint has all signal pins accessible from the perimeter and large thermal pads beneath the device for simple layout and easy handling in manufacturing.

The integrated power design eliminates the loop compensation and magnetics part selection from the design process. The device offers independent enable control and power good signal for each output. Switching frequency and phase offsetting can be configured using pin-strapping. The device also offers overcurrent and thermal shutdown protection.

The TPSM5D1806 dual 6-A output power module is a highly integrated and flexible DC-DC power supply packaged in a compact 8-mm × 5.5-mm × 1.8-mm, QFN package. The input voltage range of 4.5 V to 15 V allows conversion from a wide intermediate bus as well as standard 5-V and 12-V rails. The two 6-A outputs can be configured independently for two separate power rails or combined for a single 2-phase, 12-A output.

The low-profile, 51-pin QFN package with optimal package layout enhances thermal performance. The package footprint has all signal pins accessible from the perimeter and large thermal pads beneath the device for simple layout and easy handling in manufacturing.

The integrated power design eliminates the loop compensation and magnetics part selection from the design process. The device offers independent enable control and power good signal for each output. Switching frequency and phase offsetting can be configured using pin-strapping. The device also offers overcurrent and thermal shutdown protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM5D1806E ACTIVE 4.5-V to 15-V input, dual 6-A, single 12-A, output power module with -55°C operating temperature Extended lower temperature range.
Same functionality with different pin-out to the compared device
TPSM41615 ACTIVE 4-V to 16-V, 15-A, stackable power module Higher output current and efficiency with 2x stackability.
TPSM84624 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint Offers higher efficiency in single channel configuration.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPSM5D1806 4.5-V to 15-V Input, Dual 6-A / Single 12-A Output Power Module datasheet (Rev. B) PDF | HTML 15 Mar 2021
Application brief Solving power design challenges in oscilloscope applications PDF | HTML 31 Oct 2023
Technical article Increasing power density with dual-channel power modules PDF | HTML 14 Jun 2021
EVM User's guide TPSM5D1806 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 23 Apr 2021
Application note Understanding Power Module Operating Limits PDF | HTML 10 Mar 2021
Application brief Achieving High Thermal Performance in Compact Buck Power Modules PDF | HTML 24 Feb 2021
Technical article 3 ways to reduce power-supply noise with power modules PDF | HTML 15 Dec 2020
Certificate TPSM5D1806EVM EU Declaration of Conformity (DoC) 29 May 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM5D1806EVM — 4.5-V to 15-V input, dual 0.5-V to 5.5-V, 6-A outputs, power module evaluation board

The TPSM5D1806EVM evaluation module (EVM) is configured to evaluate the operation of the TPSM5D1806 power module as two 6-A outputs or as a combined 12-A single ouptut. The input voltage range is 4.5 V to 15 V. The output voltage range is 0.5 V to 5.5 V. The evaluation board makes it easy to (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM5D1806 SIMPLIS Transient and Average Model

SLUM780.ZIP (1068 KB) - SIMPLIS Model
Reference designs

PMP23342 — 4.5-V to 15-V input dual 6-A output buck module reference design

This reference design is a power module that converts 4.5 V to 15 V to dual 6-A outputs at 1.8-V and 1.2-V. The design uses a highly integrated TPSM5D1806 buck power module with a second stage pi filter to minimize output voltage ripple to less than 5-mV.
Test report: PDF
Reference designs

TIDA-010241 — Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms

As the processing capabilities of field-programmable gate arrays (FPGAs) continue to increase, the number of power rails increase and the requirements per rail become more stringent. To manage these requirements, power management ICs (PMICs) and controllers are necessary to power all the rails and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
B0QFN (RDB) 51 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos