SLUSDV8B November 2020 – March 2021 TPSM5D1806
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 16 | V |
BP5, EN1, EN2/ISHARE, FB1, FB2/VSHARE, MODE1, MODE2, PGOOD1, PGOOD2/CLKO, SS, SYNC | –0.3 | 6 | V | |
RS–, PGND to AGND | –0.3 | 0.3 | V | |
Output voltage | VOUT1, VOUT2 | –0.3 | 6 | V |
SW1, SW2 | –0.3 | 16 | V | |
SW1, SW2 transient (10 ns) | –3 | 18 | V | |
TJ | Operating IC junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –55 | 125 | °C |
Peak reflow case temperature | 260 | °C | ||
Maximum number or reflows allowed | 3 | |||
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G |