SLVSGL3 April 2022 TPSM63603E
PRODUCTION DATA
The output voltage of the TPSM63603E device is externally adjustable using a resistor divider. The recommended value of RFBB is 10 kΩ. The value for RFBB can be selected from Table 8-1 or calculated using Equation 11:
For the desired output voltage of 5 V, the formula yields a value of 40.2 kΩ. Choose the closest available standard value of 40.2 kΩ for RFBT.