SLVSHK8A December 2023 – June 2024 TPSM64406
PRODUCTION DATA
From the quick-start calculator, the TPSM64406 requires a minimum of 15 µF of effective output capacitance for proper operation at an output voltage of 5 V at 2.1 MHz. Use high-quality ceramic type capacitors with sufficient voltage and temperature rating. If needed, connect additional output capacitance to reduce ripple voltage or for applications with specific load transient requirements.
For this design example, use five 10-µF, 25-V, X7R, 1210 and one 47-µF, 16-V, X5R, 1210 ceramic capacitors connected close to the module from the VOUT1 and VOUT2 pins to PGND. Use the derating curves from the capacitor data sheet to gauge the effective capacitance by temperature and DC bias.