Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM64404

ACTIVE

0.8V-to-16V output, dual 2A high-density power module

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 2, 4 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 0.8 Vout (max) (V) 16 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features Dual output, EMI Tested, Frequency synchronization, Spread Spectrum, Ultra-low noise Control mode current mode Duty cycle (max) (%) 99
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 2, 4 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 0.8 Vout (max) (V) 16 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features Dual output, EMI Tested, Frequency synchronization, Spread Spectrum, Ultra-low noise Control mode current mode Duty cycle (max) (%) 99
QFN-FCMOD (RCH) 28 45.5 mm² 6.5 x 7
  • Versatile dual output voltage or multiphase single output synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range of 3V to 36V
    • Adjustable output voltage from 0.8V to 16V
    • 6.5mm × 7.0mm × 2mm overmolded package
    • –40°C to 125°C junction temperature range
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • Peak efficiency of 93.5%+
    • External bias option for improved efficiency
    • Exposed Pad for low thermal impedance. EVM θJA = 20 °C/W.
    • Shutdown quiescent current of 0.6µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Meets CISPR 11 and 32 Class B emissions
  • Designed for scalable power supplies
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM64406 with the WEBENCH Power Designer
  • Versatile dual output voltage or multiphase single output synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range of 3V to 36V
    • Adjustable output voltage from 0.8V to 16V
    • 6.5mm × 7.0mm × 2mm overmolded package
    • –40°C to 125°C junction temperature range
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • Peak efficiency of 93.5%+
    • External bias option for improved efficiency
    • Exposed Pad for low thermal impedance. EVM θJA = 20 °C/W.
    • Shutdown quiescent current of 0.6µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Meets CISPR 11 and 32 Class B emissions
  • Designed for scalable power supplies
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM64406 with the WEBENCH Power Designer

The TPSM6440xx is a highly integrated 36V input capable, DC/DC design that combines power MOSFETs, a shielded inductor, and passives in an enhanced HotRod™ QFN package. The device supports either dual output or high current single output using an interleaved, stackable, current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with an output clock supporting up to 6 phases for currents up to 18A. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. A large thermal pad beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1V to 16V, the TPSM6440xx is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total design requires as few as six external components and eliminates the magnetics selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM6440xx module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, and spread spectrum for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module can be configured for constant switching frequency over the full load current range (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

The TPSM6440xx is a highly integrated 36V input capable, DC/DC design that combines power MOSFETs, a shielded inductor, and passives in an enhanced HotRod™ QFN package. The device supports either dual output or high current single output using an interleaved, stackable, current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with an output clock supporting up to 6 phases for currents up to 18A. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. A large thermal pad beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1V to 16V, the TPSM6440xx is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total design requires as few as six external components and eliminates the magnetics selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM6440xx module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, and spread spectrum for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module can be configured for constant switching frequency over the full load current range (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPSM6440xx 3V to 36V, Low IQ, Dual 2/3A Module Optimized for Power Density and Low EMI datasheet (Rev. A) PDF | HTML 18 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM64406EVM — TPSM64406 evaluation module

The TPSM64406 evaluation module (EVM) showcases the features and performance of multiple TPSM64406 buck DC/DC modules with integrated power MOSFETs and inductors in a multi-phase single-output configuration. The EVM provides a single output capable of loading up to 12A. The output voltages can be (...)

User guide: PDF | HTML
Calculation tool

TPSM6440X-DESIGN-CALC TPSM6440X Design Calculator

TPSM6440X power module quickstart design tool
Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TPSM64404 0.8V-to-16V output, dual 2A high-density power module TPSM64406 High-density, 36V, 0.8V-to-16V output, dual 3A output power module TPSM64406E 36V input, 0.8V-to-16V output, dual 3A output power module
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RCH) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos