TPSM64406EVM

TPSM64406 evaluation module

TPSM64406EVM

Order now

Overview

The TPSM64406 evaluation module (EVM) showcases the features and performance of multiple TPSM64406 buck DC/DC modules with integrated power MOSFETs and inductors in a multi-phase single-output configuration. The EVM provides a single output capable of loading up to 12A. The output voltages can be individually programmed to a fixed 3.3V, 5V or adjustable using external feedback resistors and jumpers.

The TPSM64406EVM-4PH is designed to demonstrate the full capabilities of two stacked devices on a single printed circuit board design.

Features
  • Wide input voltage range of 6.3V to 36V
  • 5V and 3.3V default output voltage
  • 1MHz default switching frequency
  • Input, differential EMI filter for compliance testing on backside of EVM
  • Four-phase configuration
Power modules (integrated inductor)
TPSM64404 0.8V-to-16V output, dual 2A high-density power module TPSM64406 High-density, 36V, 0.8V-to-16V output, dual 3A output power module TPSM64406E 36V input, 0.8V-to-16V output, dual 3A output power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM64406EVM — TPSM64406 dual-output evaluation module

Evaluation board

TPSM64406EVM-4PH — TPSM64406 four-phase single-output evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
EVM User's guide TPSM64406 4-Phase, 36V, Single 12A Output, Synchronous, Buck Module Evaluation Module User's Guide PDF | HTML 05 Apr 2024
Certificate TPSM64406EVM-4PH EU Declaration of Conformity (DoC) 13 Mar 2024
EVM User's guide TPSM64406EVM 36-V, Dual, 3-A Output, Synchronous, Buck Module PDF | HTML 08 Nov 2023
Certificate TPSM64406EVM EU Declaration of Conformity (DoC) 06 Nov 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos