Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPSM6440xx 3V to 36V, Low IQ, Dual
2/3A Module Optimized for Power Density and Low EMI
1 Features
- Versatile dual output voltage or multiphase
single output synchronous buck module
- Integrated MOSFETs, inductor, and
controller
- Wide input voltage range of 3V to
36V
- Adjustable output voltage from 0.8V
to 16V
- 6.5mm × 7.0mm × 2mm overmolded
package
- –40°C to 125°C junction temperature
range
- Negative output voltage capability
- Ultra-high efficiency across the full load range
- Peak efficiency of 93.5%+
- External bias option for improved efficiency
- Exposed Pad for low thermal impedance. EVM
θJA = 20 °C/W.
- Shutdown quiescent current of 0.6µA
(typical)
- Ultra-low conducted and radiated EMI signatures
- Low-noise package with dual input
paths and integrated capacitors reduces switch ringing
- Meets CISPR 11 and 32 Class B
emissions
- Designed for scalable power supplies
- Inherent protection features for robust design
- Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
- Overcurrent and thermal shutdown protections
- Create a custom design using the TPSM64406 with the WEBENCH® Power Designer